The SparkFun MicroMod GNSS Function Board takes everything we love about the ZED-F9P module from u-blox and combines it with the flexibility and easy use of the MicroMod Main Board system

allowing you to test and swap out different MicroMod Processors and also add in extra functionality to your GNSS project with other Function Boards all without any soldering required! With GNSS you are able to know where you are, where you're going, and how to get there anywhere on Earth within 30 seconds. This means the higher the accuracy the better! GNSS Real Time Kinematics (RTK) has mastered dialing in the accuracy of their GNSS modules to just millimeters.

Save 33% Now!

Valid until 05/23 11:59pm

SparkFun Qwiic Dual Solid State Relay

SparkFun Qwiic Dual Solid State Relay

COM-16810
$149.95 $94.95
1
eYs3D Stereo Camera - EX8036

eYs3D Stereo Camera - EX8036

SEN-14725
$350.00 $280.00
SparkFun Real Time Clock Module - RV-1805 (Qwiic)

SparkFun Real Time Clock Module - RV-1805 (Qwiic)

BOB-14558
$18.50 $8.33
4
SparkFun USB Thumb Drive (16GB)

SparkFun USB Thumb Drive (16GB)

SWG-14658
$9.95 $3.47
1

See All Sale Items

clearance sale
USB Car Charger - 5V, 2.4A

USB Car Charger - 5V, 2.4A

TOL-16886
$2.95
SparkFun Qwiic Dual Solid State Relay

SparkFun Qwiic Dual Solid State Relay

COM-16810
$149.95 $94.95
1
LoRa/FSK Transceiver Module - 915MHz (RFM97CW)

LoRa/FSK Transceiver Module - 915MHz (RFM97CW)

COM-18084
$9.95 $5.99
Cluster HAT

Cluster HAT

DEV-18155
$39.95 $37.95
SparkFun Hydra Power Cable - 6ft

SparkFun Hydra Power Cable - 6ft

CAB-11579
$5.50 $2.50
1
Arduino Fio

Arduino Fio

DEV-10116
$30.95 $10.83
2
SparkFun Qwiic Shield for Teensy

SparkFun Qwiic Shield for Teensy

DEV-17119
$4.25 $1.75
1
SparkFun Hydra Power Cable - 6ft (Black)

SparkFun Hydra Power Cable - 6ft (Black)

DD-21211
$5.50 $2.50
pi-topCEED (Green)

pi-topCEED (Green)

KIT-14035
$114.95 $99.95
4
Quick Disconnects - Female 1/4" (Pack of 5)

Quick Disconnects - Female 1/4" (Pack of 5)

PRT-14407
$0.50
SparkFun gamer:bit

SparkFun gamer:bit

DEV-14215
$10.95 $4.30
Button Pad 2x2 Bottom Bezel

Button Pad 2x2 Bottom Bezel

COM-08747
$3.95 $0.95

Shop all clearance items


Rules & Information

Weekly Deal will run until Thursday, May 23, 2024 at 11:59 p.m. MT. No rainchecks or backorders will be allowed. We will not be allowing the combining of orders during this sale.