The SparkFun NEO-M9N GNSS Function Board is a high quality, geospatial board with equally impressive configuration options.
The NEO-M9N module that is populated on this board is a 92-channel u-blox M9 engine GNSS receiver, meaning it can receive signals from the GPS, GLONASS, Galileo, and BeiDou constellations with ~1.5 meter accuracy. This Function Board supports concurrent reception of four GNSS. This maximizes position accuracy in challenging conditions, increasing precision and decreases lock time; and thanks to the on-board rechargeable battery, you'll have backup power enabling the GPS to get a hot lock within seconds!
Valid until 05/09 11:59pm
Weekly Deal will run until Thursday, May 09, 2024 at 11:59 p.m. MT. No rainchecks or backorders will be allowed. We will not be allowing the combining of orders during this sale.