Open Source is at the core of what we do at SparkFun. The schematics, designs and associated software for all our breakout boards are open and right here on GitHub.
SparkFun Electronics
Building open source widgets to make prototyping hardware easier since 2002.
Pinned
Repositories
Showing 10 of 1339 repositories
- sparkfun.github.io Public
- Arduino_Boards Public
Board definitions for SparkFun-manufactured AVR, ARM, and ESP-based Arduino boards.
- SparkFun_RTK_Everywhere_Firmware_Binaries Public
A repo for all the compiled binaries, past and present, for the RTK Everywhere product line.
- SparkFun_Digi_XBee_Development_Board Public
Documentation and Hardware for the SparkFun XBee Development Board
- SparkFun_STHS34PF80_Arduino_Library Public
Communicates with the STHS34PF80 over I2C or SPI to measure the amount of IR radiation emitted from an object within its field of view.
- SparkFun_u-blox_NEO-F10N Public
Documentation and hardware files for the low cost SparkFUn GNSS L1/L5 Breakout - NEO-F10N.
- SparkFun_RTK_Firmware Public
Centimeter precision GPS/GNSS using L1/L2 signals broadcast over Bluetooth SPP (using the ESP32) in an easy to use enclosure.
-
- SAMD51_Thing_Plus Public
-