The SparkFun PIR Breakout - 1uA (EKMB1107112) is a simple breakout equipped with an EKM-series PIR sensor from Panasonic®.

The EKMB-series PIR sensors are optimized for small movements to offer motion-sensing options for battery powered applications due to the very low standby current consumption (1µA).

Save 69% Now!

Valid until 04/25 11:59pm

SparkFun Qwiic Dual Solid State Relay

SparkFun Qwiic Dual Solid State Relay

COM-16810
$149.95 $94.95
1
eYs3D Stereo Camera - EX8036

eYs3D Stereo Camera - EX8036

SEN-14725
$350.00 $280.00
SparkFun Real Time Clock Module - RV-1805 (Qwiic)

SparkFun Real Time Clock Module - RV-1805 (Qwiic)

BOB-14558
$18.50 $8.33
4
SparkFun USB Thumb Drive (16GB)

SparkFun USB Thumb Drive (16GB)

SWG-14658
$9.95 $3.47
1

See All Sale Items

clearance sale
USB Car Charger - 5V, 2.4A

USB Car Charger - 5V, 2.4A

TOL-16886
$2.95
SparkFun Qwiic Dual Solid State Relay

SparkFun Qwiic Dual Solid State Relay

COM-16810
$149.95 $94.95
1
Cluster HAT

Cluster HAT

DEV-18155
$39.95 $37.95
SparkFun Hydra Power Cable - 6ft

SparkFun Hydra Power Cable - 6ft

CAB-11579
$5.50 $2.50
1
LoRa/FSK Transceiver Module - 915MHz (RFM97CW)

LoRa/FSK Transceiver Module - 915MHz (RFM97CW)

COM-18084
$9.95 $5.99
Arduino Fio

Arduino Fio

DEV-10116
$30.95 $10.83
2
SparkFun Qwiic Shield for Teensy

SparkFun Qwiic Shield for Teensy

DEV-17119
$4.25 $1.75
1
SparkFun Hydra Power Cable - 6ft (Black)

SparkFun Hydra Power Cable - 6ft (Black)

DD-21211
$5.50 $2.50
pi-topCEED (Green)

pi-topCEED (Green)

KIT-14035
$114.95 $99.95
4
Quick Disconnects - Female 1/4" (Pack of 5)

Quick Disconnects - Female 1/4" (Pack of 5)

PRT-14407
$0.50
Button Pad 2x2 Bottom Bezel

Button Pad 2x2 Bottom Bezel

COM-08747
$3.95 $0.95
SparkFun gamer:bit

SparkFun gamer:bit

DEV-14215
$10.95 $4.30

Shop all clearance items


Rules & Information

Weekly Deal will run until Thursday, April 18, 2024 at 11:59 p.m. MT. No rainchecks or backorders will be allowed. We will not be allowing the combining of orders during this sale.