Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
This is the SparkFun Vernier Interface Shield, a simple add-on to give your Arduino the capability to interface with Vernier …
added to your cart!
The SparkFun GPS-RTK Board is a powerful breakout for the NEO-M8P-2 module from u-blox. The NEO-M8P-2 is a top-of-the-line mo…
This great GT-521F52 fingerprint module from ADH-Tech communicates over TTL Serial so you can easily embed it into your next …
The SparkFun MicroMod GNSS Function Board takes everything we love about the ZED-F9P module from u-blox and combines it with …
The SparkFun Qwiic Dual Solid State Relay is a power delivery board that allows users to switch two AC loads from a low power…
Great for detecting motion in a small area and optimized for small movements to offer motion-sensing options for battery powe…
The SparkFun Proximity Sensing Kit is intended to provide you with everything you need to start making proximity related proj…
This SparkFun Real Time Clock (RTC) Module is a Qwiic-enabled breakout board for the RV-1805 chipset running at only about 22…
This starter kit has everything you need to get started with the ESP8266 Thing board. Solder on some headers (iron not inclu…
The SparkFun QuickLogic Thing Plus EOSā¢ S3, is a small form factor system ideal for enabling the next generation of low-pow…
The SparkFun Qwiic Flex Glove Controller allows you to incorporate flex sensors into a glove to control lighting, sound, and …
Great for detecting motion in a small area & optimized for small movements to offer motion-sensing options for continuously p…
The SparkFun MicroMod Single Pair Ethernet Function Board introduces 10BASE-T1L Two-Wire Ethernet protocol into the SparkFun …
These are addressable 1-meter-long 5V RGB LED strips that come packed with 60 APA102Cs. APA102 LEDs are very similar to WS281…
The Qwiic OpenLog kit includes everything you'll need to get up and running with the Qwiic OpenLog and the Qwiic Ecosystem.
RFM97CW Sub-GHz radio transceivers are ideal for long range wireless applications.
These paper-thin, adhesive EPCglobal Gen2 tags work with our RFID readers and can be stuck to practically anything.
The MicroMod Environmental Function Board includes three sensors to monitor air quality, humidity / temperature, & CO2 concen…
This is a portable, slim, lightweight solar panel charger with 10 watts of power and a standard USB connection port.
The SparkFun Blues Wireless MicroMod Starter Kit provides every part needed to get you connected and start prototyping with t…
This is a pretty straight-forward HAT for bringing simple cluster computing to the Raspberry Pi A+ and B+ lines.
This is the Teensy Audio Adapter Board that can be added to a Teensy 4.0 for your next audio project.
This shield provides an easy way to SparkFun's Qwiic ecosystem with your Teensy 4.1, 3.6, or 3.5 board footprint.
The MQ-136 is a Hydrogen Sulfide detection sensor with a sensing range of 1 - 200ppm. The sensing element is SnO2 which has l…
The SparkFun NEO-M9N MicroMod GNSS Function Board is a high quality 92-channel u-blox M9 engine, geospatial board with ~1.5 m…
Behold, the Hydra! This USB power cable probably looks a lot like something you've hacked together before. We do it all the t…
This APA102C is the regular, 5050-sized SMD LED version. With a control circuit embedded, the APA102C-5050 is incredibly brig…
The SparkFun MicroMod mikroBUSā¢ Starter Kit is designed to give you just what you need to start using the MicroMod and Clic…
The SparkFun MicroMod DA16200 Function Board adds a fully integrated WiFi module to any MicroMod project.
These 5mm units have four pins - one for each color and a common cathode (the longest pin).
The Arduino Funnel I/O (Fio) is a board designed by Shigeru Kobayashi, based on the original design from [LilyPad](http://www…
The Artemis Development Kit based on the SparkFun Artemis Module and highlights software development features like ArmĀ® Mbed…
12" long cables terminated with banana plugs, ideal for the micro:bit and gator:bit ecosystems.
The Qwiic MultiStar adds five additional ports to boards that have only one Qwiic port on the I2C bus and can also be added t…
This speaker is an excellent choice for compact applications requiring high fidelity music, or high intelligibility voice/com…
With Single-Board Computers (SBCs) on the rise, it is a good idea to have an easy way to interface with them. Operating on a …
This is a 1 foot long JST SH communication cable which can be cut and hacked to your needs. Ideal if you have a UAV project w…
The Espressif ESP32-C3 is the next version of the popular ESP32 Bluetooth and WiFi enabled module.
The SparkFun AzureWave Thing Plus is a Feather form-factor development board equipped with the AW-CU488.
This is a breakout board for our non-isolated, [6A DC-to-DC Converter Module](http://www.sparkfun.com/commerce/product_info.p…
The gator:log is the perfect data logging tool for your next experiment.
The SparkFun MicroMod ESP32 Function Board adds additional wireless options to MicroMod Processor Boards that do not have tha…
Polarized connectors and headers for your perf board/PCB projects. Use these connectors for power connections or any sensor/g…
This shield provides an easy way to SparkFun's Qwiic ecosystem with your Teensy 4.0, 3.2, or LC board footprint.
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of basic red and yellow …