The SparkFun DataLogger IoT - 9DoF is a data logger that comes preprogrammed to automatically log IMU, GPS, and various pressure, humidity, and distance sensors. All without writing a single line of code! The DataLogger automatically detects, configures, and logs Qwiic sensors. It was specifically designed for users who just need to capture a lot of data to a CSV or JSON file and get back to their larger project. Save the data to a microSD card or send it wirelessly to your preferred Internet of Things (IoT) service!
This gearmotor consists of a low-power, 12V brushed DC motor combined with a 9.68:1 metal spur gearbox, and it has an integrated 48 CPR quadrature encoder on the motor shaft, which provides 464.64 counts per revolution of the gearbox’s output shaft. The gearmotor is cylindrical, with a diameter of just under 25mm, and the D-shaped output shaft is 4mm in diameter and extends 12.5mm from the face plate of the gearbox.
This week, Mariah shares some excellent info with anyone who might be interested in PCB design with this first part of a mini-series we have lined up! To start off, we’re going to look at what it takes to create a simple circuit on EasyEDA.
At SparkFun, we celebrate both successes and failures. It can be hard to know how a project will turn out until you actually TRY, and we didn't want a lack of necessary hardware to be the roadblock that was keeping our community from experimenting with 10BASE-T1L Single-Pair Ethernet (SPE) technology - so all we asked for was a project idea, and now we are sending out SparkFun MicroMod Single Pair Ethernet Kits to those who took the time to fill out our form.