SparkFun Micro 6DoF IMU - ISM330DHCX (Qwiic)

The SparkFun Qwiic Micro ISM330DHCX Six Degrees of Freedom IMU is a micro-sized 0.75in. by 0.30in. sensor featuring STMicroelectronics' ISM330DHCX; a high-performance 3D digital accelerometer and 3D digital gyroscope tailored for Industry 4.0. Applications such as platform, optical image, lens stabilization, robotics and industrial automation, navigations systems, and vibration monitoring and compensation are made easy with this small board. The Qwiic 6DoF IMU communicates over I2C by default, utilizing our handy Qwiic Connect System so no soldering is required to connect it to the rest of your boards.

This 6DoF IMU Breakout has a full-scale acceleration range of ±2/±4/±8/±16 g and a wide angular rate range of ±125/±250/±500/±1000/±2000/±4000 dps that enable its usage in a broad range of applications. Multiple modes allow for peripheral only, secondary I2C, and auxiliary three or four wire serial interface. An unmatched set of embedded features (Machine Learning Core, programmable FSM, FIFO, sensor hub, event decoding and interrupts) are enablers for implementing smart and complex sensor nodes which deliver high performance at very low power.


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.

Qwiic Micro is our smallest I2C-supported board form-factor yet! At only 0.75in. by 0.30in. (or 24.65mm by 7.62mm for metric friends), Qwiic Micro is perfect for projects and applications that have space or weight concerns. With just a single Qwiic connector, Micro boards work great alongside the Qwiic Multiport or at the end of a Qwiic daisy chain.


  • Qwiic Micro Sized Board (0.75in x 0.30in / 19.05mm x 7.62mm)
  • 1.71V to 3.6V supply voltage
  • ±2/±4/±8/±16g 3D accelerometer with selectable full scale
  • ±125/±250/±500/±1000/±2000/±4000dps 3D gyroscope with extended selectable full scale
  • Temperature range: -40 to +105°C
  • Embedded compensation for high stability over temperature
  • Auxiliary SPI serial interface for data output of gyroscope and accelerometer (OIS and other stabilization applications)
  • Six-channel synchronized output
  • Sensor hub feature to collect data from additional external sensors
  • Embedded smart FIFO up to 9kB
  • Programmable Finite State Machine to process data from accelerometer, gyroscope, and external sensors
  • Machine Learning Core
  • Smart embedded functions and interrupts: tilt detection, free-fall, wakeup, 6D/4D orientation, click and double-click
  • Embedded pedometer, step detector and counter
  • Embedded temperature sensor
  • I2C Address: 0x6B (Default), 0x6A (Alternate)
  • 1x Horizontal Qwiic Connection Port

SparkFun Micro 6DoF IMU - ISM330DHCX (Qwiic) Product Help and Resources

Qwiic 9DoF - ISM330DHCX, MMC5983MA Hookup Guide

July 28, 2022

Find all your degrees of freedom with this little Qwiic breakout board combining the ISM330DHCX 6Dof and the MMC5983MA Magnetometer!

Qwiic 6DoF - ISM330DHCX Hookup Guide

July 15, 2022

Get started with the Qwiic 6DoF ISM330DHCX Breakout Board!

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #32186 / about 4 months ago / 1

    Could you please post schematics as PDF in addition to the proprietary sch format? From the Autodesk website "EAGLE is only available with a Fusion 360 subscription".

    • Elias The Sparkiest / about 4 months ago / 1

      We have schematics in a PDF posted under the "Documents" Tab, just beneath the pricing box.

      • Member #32186 / about 4 months ago / 1

        Hmm. The "Schematic" link is to an sch file.

        • Elias The Sparkiest / about 4 months ago / 1

          My apologies, that should be a PDF. I'll get our documentation team to get that fixed. In the meantime there is a link to the PDF in the hookup guide under "Resources and Going Further"

          https://learn.sparkfun.com/tutorials/qwiic-6dof---ism330dhcx-hookup-guide#resources--going-further

          • Member #32186 / about 3 months ago / 1

            And even under the going-further link the micro board schematic is not PDF. Trying to start a project with this and don't want to struggle with Eagle. Can you please post a PDF schematic for the 6dof micro board soon?

          • Member #32186 / about 3 months ago / 1

            Still not fixed....

          • Member #32186 / about 4 months ago / 1

            Great, thanks!

Customer Reviews

No reviews yet.